Navigation
MCU W-2 cradle LED indicators
There are three LEDs on the MCU W-2 cradle.
The specification for the MCU W-2 LEDs is as follows:
Power LED
LED status | Interpretation |
---|---|
Not lit | No power |
Amber | Power, but the key-switch is in the OFF position, meaning the joystick is locked and deactivated |
Green | Power, and the key-switch is in the ON position, meaning the joystick is unlocked and activated |
Spare battery status LED
LED status | Interpretation |
---|---|
Not lit | No battery |
Amber | Battery charging |
Green | Battery fully charged |
Slow flashing red | Battery fault |
Pairing status LED
LED status | Interpretation |
---|---|
Red | Cradle has not been paired with a joystick |
Slow* flashing blue | Partner joystick is out of range or not switched on |
Fast* flashing blue | Pairing with joystick |
Blue | Normal operation (connected to joystick) |
Any other combinations of colours or flashing patterns are classified as an error.
* NOTE: A slow flash is twice per second, fast is five times per second.