Navigation
MCU product compliance
EU declaration of conformity
UK declaration of conformity
EMC conformity
This equipment must be installed and used in accordance with this installation guide. This product is intended for industrial use only and should not be used in a residential area or connected to a low voltage power supply network which supplies buildings used for residential purposes.
FCC (USA only)
Information to user (47 CFR 15.105)
This equipment has been tested and found to comply with the limits for a Class A digital device, pursuant to Part 15 of the FCC rules. These limits are designed to provide reasonable protection against harmful interference when the equipment is operated in a commercial environment. This equipment generates, uses, and can radiate radio frequency energy and, if not installed and used in accordance with the instruction manual, may cause harmful interference to radio communications. Operation of this equipment in a residential area is likely to cause harmful interference, in which case you will be required to correct the interference at your own expense.
Information to user (47 CFR 15.21)
The user is cautioned that any changes or modifications not expressly approved by Renishaw plc or authorised representative could void the user's authority to operate the equipment.
Equipment label (47 CFR 15.19)
This device complies with part 15 of the FCC Rules. Operation is subject to the following two conditions:
- This device may not cause harmful interference.
- This device must accept any interference received, including interference that may cause undesired operation.
Supplier's declaration of conformity (47 CFR Section 2.1077 Compliance information)
Unique identifier: MCUlite-2, MCU5-2
Responsible party - US contact information
Renishaw Inc.
1001 Wesemann Drive
West Dundee
Illinois
IL 60118
United States
Telephone number: +1 847 286 9953
Email: usa@renishaw.com
ICES-003 (Canada only)
Class A Equipment Statement (non-residential)
CAN ICES-003(A) / NMB-003(A)
Radio type approvals for MCU W-2
Country name | Logo | Identification |
Brazil | No logo applicable | ID : ANATEL: 08263-24-02812 (Joystick) ID : ANATEL: 08326-24-02812 (Cradle) Este equipamento no tem direito proteo contra interferncia prejudicial e no pode causar interferncia em sistemas devidamente autorizados. |
Canada | No logo applicable | IC: 1931B-BISMII This device complies with Industry Canada's license-exempt RSSs. Operation is subject to the following two conditions: 1. This device may not cause interference; and 2. This device must accept any interference, including interference that may cause undesired operation of the device. Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes: 1. l'appareil ne doit pas produire de brouillage; 2. l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement. |
EU Inc Turkey | ![]() | No ID required |
India | No logo applicable | Joystick (A-5734-0200) : ETA-SD-20230807127 Cradle (A-5734-0300) : ETA-SD-20230807124 Joystick (A-5734-0850) : ETA-SD-20230807891 Cradle (A-5734-0800) : ETA-SD-20230807890 Joystick (A-5734-0700) : ETA-SD-20230807865 Cradle (A-5734-0750) : ETA-SD-20230807884 |
Japan | No logo applicable | MIC : 201 05215155 |
Mexico | Certificado No.:ANC2301C00014363 La operacin de este equipo est sujeta a las siguientes dos condiciones: (1) es posible que este equipo o dispositivo no cause interferencia perjudicial y (2) este equipo o dispositivo debe aceptar cualquier interferencia, incluyendo la que pueda causar su operacin no deseada. | |
Singapore | ![]() | No ID Required |
Taiwan | ![]() | NCC ID – CCAL24LP0450T6 (Joystick) NCC ID – CCAL24LP0440T3 (Cradle) 取得審驗證明之低功率射頻器材,非經核准,公司、商號或使用者均不得擅自變更頻率、加大功率或變更原設計之特性及功能。低功率射頻器材之使用不得影響飛航安全及干擾合法通信;經發現有干擾現象時,應立即停用,並改善至無干擾時方得繼續使用。前述合法通信,指依電信管理法規定作業之無線電通信。低功率射頻器材須忍受合法通信或工業、科學及醫療用電波輻射性電機設備之干擾。 |
Country name | Logo | Identification |
UK | ![]() | No ID required |
USA | ![]() | FCC ID: P1403B |
Exempt:
- Thailand
- Israel
REACH regulation
Information required by Article 33(1) of Regulation (EC) No. 1907/2006 (“REACH”) relating to products containing substances of very high concern (SVHCs) is available at:
China RoHS
Contact Renishaw plc or visit www.renishaw.com/ChinaRoHSCMM for the full China RoHS tabulation.
