Navigation
FCR25 / FCR25 TC flexible change rack
Stylus module rack for use with SP25M
FCR25 allows all SP25M elements to be rapidly interchanged automatically
- Each FCR25 unit has 3 ports which take SM25‑# or TM25-20 modules
- FCR25 mounts directly on the MRS allowing multi-port systems to be created
- PA25-SH adaptor is used to convert a port to take SH25-# stylus holders
- PA25-20 adaptor is used to convert a port to take TP20 modules
- FCR25-L3 and FCR25-L6 are 3/6 port standalone version respectively - these will be of particular interest to users of small CMMs or vision CMMs where space is very limited
- Thermally controlled ports (FCR25 TC) enable rapid and repeatable changing of all SM25 scanning modules whilst they are maintained at the same temperature as a working probe
![FCR25 family tree](/cmmsupport/knowledgebase/media/img/en/8305be68d8d348359c94b9d8fd358fd7.jpg)
Dimensions
FCR25 and FCR25 TC
![FCR25 - dimensions](/cmmsupport/knowledgebase/media/img/en/0ed20e6e12eb426d983255dbff02cff2.jpg)
FCR25-L3 (3 port) and FCR25 TC-L3
![FCR25 L3 dimensions](/cmmsupport/knowledgebase/media/img/gen/34d9c69dd07148aa80fae988a12b7b39.jpg)
FCR25-L6 (6 port)
![FCR25 L6 dimensions](/cmmsupport/knowledgebase/media/img/gen/b8e5093e85c8407e9e34b4ea1a291753.jpg)
NOTE: Dimensions in mm (in).
Part number | |
FCR25 flexible change rack unit (triple-port units for MRS system) includes 1 × FCR25, 3 × PA25-SH and 3 × PA25-20 | A-2237-1401 |
FCR25 - 3 port standalone change rack unit includes 1 × FCR25 with integral leg for table mount, 3 × PA25-SH and 3 × PA25-20 | A-2237-1403 |
FCR25 - 6 port standalone change rack unit includes 2 × FCR25 with integral leg for table mount, 3 × PA25-SH and 3 × PA25-20 | A-2237-1406 |
FCR25 port adaptor insert kit includes 3 × PA25-SH and 3 × PA25-20 | A-2237-1415 |
FCR25 TC flexible change rack unit (triple-port units for MRS system) includes 1 × FCR25 TC | A-2237-1408 |
FCR25 TC - 3 port standalone change rack unit includes 1 × FCR25 TC with integral leg for table mount | A-2237-1409 |