Navigation
Connecting SP80 / SP80H using the SM80
The SM80 converts the output connector on the SP80 / SP80H to a Touchel connector on the rear face of the SM80. The Touchel connector is then designed to be connected directly to a standard PH10 system wiring scheme.
Cable pin-outs (SP80 / SP80H > SM80 > probe head cable > M/C cable > IU80)
Signal / connector | 14-way Touchel socketa | 14-way Lemo connectora,b | 15-way male D connectorb |
---|---|---|---|
Vref | J | 13 | 8 |
0 V | M | 4 | 4 |
Not connected | |||
Cos Z | G | 12 | 3 |
Cos Y | D | 2 | 1 |
Cos X | F | 8 | 11 |
+9 V to +18 V | B | 10 | 15 |
Not connected | |||
PROBE PRESENT | K | 14 | 5 |
GREEN LED OFF | C | 3 | 6 |
RED LED ON | H | 5 | 10 |
Sin Z | A | 9 | 7 |
Sin Y | E | 1 | 14 |
Sin X | L | 6 | 12 |
Not connected | |||
Screen | N/O | Shell and 11 | Shell |
a PL5, PL6, PL12 or PL13 probe head cables
b Machine cable