Navigation
Connecting SP80 / SP80H using the KM80 or KM6080
The standard SP80 / SP80H probe kit is supplied with a 250 mm long PL157 cable . This connects to the 15-way, high-density D-type connector on top of the SP80, through a slot in the KM80 (or KM6080), and is terminated in a Lemo connector which mates to the CMM machine cable.
Cable pin-outs (SP80 / SP80H > KM80 > KM6080 > M/C cable > IU80)
Signal / connector | 15-way HDD connectora | 14-way Lemo connectora,b | 15-way male D connectorb |
---|---|---|---|
Vref | 1 | 13 | 8 |
0 V | 2 | 4 | 4 |
3 | Not connected | ||
Cos Z | 4 | 12 | 3 |
Cos Y | 5 | 2 | 1 |
Cos X | 6 | 8 | 11 |
+9 V to +18 V | 7 | 10 | 15 |
8 | Not connected | ||
PROBE PRESENT | 9 | 14 | 5 |
GREEN LED OFF | 10 | 3 | 6 |
RED LED ON | 11 | 5 | 10 |
Sin Z | 12 | 9 | 7 |
Sin Y | 13 | 1 | 14 |
Sin X | 14 | 6 | 12 |
15 | Not connected | ||
Screen | Shell | Shell and 11 | Shell |
a PL157 probe cable
b Machine cable