Navigation
ACR1 environmental conditions
The following environmental conditions comply with (or exceed) BS EN 61010-1:1993.
Indoor use | IP30 (no protection against water) |
---|---|
Altitude | Up to 2000 m |
Operating temperature - ACR1 | +10 °C to +40 °C |
Operating temperature - ACC2-3 | 0 °C to +50 °C |
Storage temperature | -10 °C to +70 °C |
Relative humidity - ACR1 | 80% maximum for temperatures up to +31 °C Linear decrease to 50% at +40 °C |
Relative humidity - ACC2-3 | 80% maximum for temperatures up to +31 °C Linear decrease to 50% at +40 °C |
Transient voltages | Installation category 2 |
Pollution degrees | 2 |