Navigation
UCC BI universal CMM controller
The UCC BI is required for a CMM system which uses brushless motors
Provides the interface between the CMM controller and the SPA2-2 (which provides power to the brushless motors)
Features
- Up to four CMM axes can be handled by the UCC BI
- Up to five CMM axes can be handled by a dual UCC BI system.
- The UCC BI can automatically adjust the supply voltage to encoder readheads (to compensate for long scale cables)
- Some 3rd party temperature compensation boxes can be interfaced to the UCC BI using the RS232 interface
- Probe interface (PICS)
- MCU interface
- Supporting incremental and absolute encoders
- CMM machine input / output, including:
- Air solenoid
- Brakes (for each axis)
- Z-axis crash status
- Travel limit warnings (both inner and outer limits for each axis)
- Air status
- 13 un-committed I/O (6 input and 7 output) that can be customised by the user
![UCC BI - front panel](/cmmsupport/knowledgebase/media/img/gen/75d701f5103d4ae08c911e747455670a.jpg)
![UCC BI rear panel - labelled](/cmmsupport/knowledgebase/media/img/gen/70f4283aa41e43acb8f9ec798998bca9.png)
Key | Description | Key | Description |
---|---|---|---|
1 | Scale 0 interface (15W HDD socket) | 8 | UCC - SPA (RJ45 socket) |
2 | Scale 1 interface (15W HDD socket) | 9 | SPA - A (RJ45 socket) |
3 | Scale 2 interface (15W HDD socket) | 10 | SPA - B (RJ45 socket) |
4 | Scale 3 interface (15W HDD socket) | 11 | MCU (9W D plug) |
5 | Machine I/O (44W HDD socket) | 12 | Servo power amplifier / E-STOP (25W D socket) |
6 | RS232 (9W D plug) | 13 | Earth terminal |
7 | PICS (9W D socket) | 14 | UCC BI power jack (6.3 mm socket) |
WARNING: The capability to connect the UCC BI to a third party analogue amplifier requires UCCsuite v5.3 or newer.
Part number | |
UCC BI | A-6251-0200 |