Navigation
Motorised and automated head systems
![PH10T PLUS](/cmmsupport/knowledgebase/media/img/gen/d56c9c08da85492da971a5594822a810.jpg)
The PH10T PLUS is a motorised indexing head that mounts and re-orientates the probe repeatably to any one of 720 positions at 7.5° increments.
![PH10M PLUS](/cmmsupport/knowledgebase/media/img/gen/5d072f6fa2b44a60986a28a1f6ce05c3.jpg)
The PH10M PLUS is a motorised indexing head that re-orientate the probe repeatably to any one of 720 positions at 7.5° increments.
![PH10MQ PLUS](/cmmsupport/knowledgebase/media/img/gen/60bba2adb0c94baca2e32fe8960304f3.jpg)
The PH10MQ PLUS is a motorised indexing head that re-orientate the probe repeatably to any one of 720 positions at 7.5° increments.
![PH10M-iQ PLUS](/cmmsupport/knowledgebase/media/img/gen/1e95a91d14954300a3c10177d0a99678.jpg)
All the benefits of a traditional PH10M PLUS but with the addition of inferred qualification.