Navigation
SP25M scanning probe system
SP25M scanning probe - a compact and versatile scanning system
Two sensors in one - a scanning probe and a touch-trigger probe using TP20 stylus modules
- Rapid and repeatable automatic interchange between modular elements
- Excellent scanning accuracy across an M3 stylus range of 20 mm to 400 mm (0.79 in to 15.75 in)
- Low cost, entry-level kits available which can easily be expanded
- Isolated optical metrology technology gives unrivalled measurement performance, even with long styli
- Compatible with PH10M PLUS / PH10MQ PLUS articulating probe probe heads allowing access to many features with fewer styli
- Ultra compact system at Ø25 mm (Ø0.98 in) for superior part accessibility
- Compatible with probe extensions bars up to 100 mm long
- Flexible change rack where ports can be easily configured to carry any system element
- Bump-stop crash protection in the Z-axis, together with a detachable stylus holder for XY
crash protection
Dimensions
SM25-1 SH25-1 | SM25-2 SH25-2 | SM25-2 SH25-2A | SM25-3 SH25-3 | SM25-3 SH25-3A | SM25-4 SH25-4 | SM25-4 SH25-4A | SM25-5 SH25-5 | |
Range (mm) | 20 - 50 | 20 - 75 | 20 - 75 | 20 - 100 | 20 - 100 | 20 - 200 | 20 - 200 | 20 - 100 |
EWL (mm) | 20 - 50 | 50 - 105 | 50 - 105 | 120 - 200 | 120 - 200 | 220 - 400 | 220 - 400 | 20 - 100 |
NOTE: Dimensions in mm (in).
Probe attributes | Scanning with 3-axis measurement (X, Y, Z) |
Measurement range | ±0.5 mm deflection in all directions in all orientations |
Overtravel range | |
X, Y | ±2 mm |
+Z | 1.7 mm |
-Z | 1.2 mm |
Resolution | Capable of <0.1 μm |
Spring rate | Nominally 0.6 N/mm - when using a module's shortest specified stylus Nominally 0.2 N/mm - when using a module's longest specified stylus |
Probe dimensions | Ø25 mm × length dependant on module used |
Weight | |
SP25M body | 65 g (2.29 oz) |
SM25-1 scanning module | 35 g (1.23 oz) (including SH25-1 but excluding stylus) |
SM25-2 scanning module | 40 g (1.41 oz) (including SH25-2 but excluding stylus) |
SM25-3 scanning module | 49 g (1.73 oz) (including SH25-3 but excluding stylus) |
SM25-4 scanning module | 71 g (2.50 oz) (including SH25-4 but excluding stylus) |
SM25-5 scanning module | 45 g (1.59 oz) (including SH25-5 but excluding stylus) |
TM25-20 adaptor module | 40 g (1.41 oz) (including TP20 STD module, but excluding stylus) |
Effective stylus length range (Always observe the specified stylus range for the scanning module being used. Use Renishaw's M3 range of styli) | |
SM25-1 + SH25-1 | EWL 20 mm - 50 mm (0.79 in - 1.97 in) using 20 mm - 50 mm stylus range |
SM25-2 + SH25-2 / SH25-2A | EWL 50 mm - 105 mm (1.97 in - 4.14 in) using 20 mm - 75 mm stylus |
SM25-3 + SH25-3 / SH25-3A | EWL 120 mm - 200 mm (4.73 in - 7.88 in) using 20 mm - 100 mm stylus |
SM25-4 + SH25-4 / SH25-4A | EWL 220 mm - 400 mm (8.67 in - 15.75 in) using 20 mm - 200 mm stylus |
SM25-5 + SH25-5 | EWL 20 mm - 100 mm (0.79 in - 3.94 in) using 20 mm - 100 mm stylus |
Mounting | Multiwired autojoint - compatible with PH10M PLUS / PH10MQ PLUS and PH6M probe heads, extension bars and ACR1 / ACR3 sensor changers |
Crash protection | |
±X, ±Y, -Z | Via break out of module or stylus holder |
+Z | Via integral bump-stop design |
Signal outputs | Non-linear and non-orthogonal analogue outputs - rate gain and resolution are not fixed |
Power supply | +12 V (±5%), -12 V (+10% / +8%), +5% (+10% / -13%) dc at probe |
Probe calibration | Requires that non-linear, third order polynomial calibration method is used |
Change rack options | |
FCR25 | Three port unit which mounts on MRS |
FCR25-L3 | Three port standalone rack version |
FCR25-L6 | Six port standalone rack version |
FCR25 TC | Three port unit which mounts on MRS and warms scanning module |
FCR25 TC-L3 | Three port standalone rack version |
Interface options | |
UCC S3 | |
OEM controller systems | AC3 interface card |
Interface for TP20 also required if applicable |