Navigation
TCR20 change rack
Compact probe module rack for use with PH20
Dimensions
TCR20

TCR20-R

NOTE: Dimensions in mm (in).
Specification
Port entry velocity | Maximum 800 mm/s |
Mounting orientation | TCR20 can only be mounted horizontally (as shown in the image above) |
Y-axis overtravel | None - provided by PH20 |
Z-axis overtravel | None |
Inhibit range | None |
Part number | |
TCR20 kit | A-1371-1001 |
TCR20-R MRS rail mounted rack kit (includes XCR to MRS generic adaptor kit). This is a special product. | A-1371-0882 |