Absolute readheads A selection of Renishaw readheads for absolute encoder systems. Can’t see what you’re looking for? Please see Renishaw’s full range of encoder systems. Refine by Readhead series EVOLUTE RESOLUTE Scale compatibility RTLA30 RTLA50 Resolution 0.1 µm 50 nm Readhead termination 9-way D-type connector Unterminated flying lead Product Unit price Add to cart RESOLUTE™ readhead for linear encoders (26-bit BiSS C, 50 nm resolution, 9-way D-type connector)RL26BBT050B30A $982.00 RESOLUTE™ readhead for linear encoders (26-bit BiSS C, 50 nm resolution, flying lead)RL26BBT050B30F $982.00 RESOLUTE™ readhead for linear encoders (32-bit BiSS C, 50 nm resolution, 9-way D-type connector)RL32BBT050B30A $982.00 RESOLUTE™ readhead for linear encoders (32-bit BiSS C, 50 nm resolution, flying lead)RL32BBT050B30F $982.00 EVOLUTE™ readhead for linear encoders (26-bit BiSS C, 100 nm resolution)EL26BBB100F30A $982.00 EVOLUTE™ readhead for linear encoders (32-bit BiSS C, 100 nm resolution)EL32BBB100F30A $982.00 Shopping security Recall your cart