EVOLUTE™ readhead for linear encoders (26-bit BiSS C, 100 nm resolution)

Product code: EL26BBB100F30A

Price: $1,065.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

EVOLUTE is a true-absolute 50 µm-pitch optical encoder readhead with wider installation tolerances and enhanced immunity to dirt. EL26BBB100F30A has a 3 m cable with a 9-way D-type connector.

EL26BBB100F30A is an absolute encoder readhead that incorporates industry-proven technology from the RESOLUTE encoder series. Configured for a linear encoder system that uses Renishaw RTLA50 scale, mounted with either self-adhesive backing tape (RTLA50-S) or FASTRACK™ carrier (RTLA50).

This readhead uses BiSS C® (unidirectional) serial communications.

Technical table

Cable length (m)3
Cable termination9-way D-type connector
Jitter (nm RMS)10
Maximum speed (m/s)100 m/s
Protocol (BiSS bit)BiSS 26 bit
Readhead termination9-way D-type connector
Readhead typeAbsolute
Resolution (µm)0.1
Scale pitch (µm)50
Sub-divisional error±150 nm
ResolutionNanometre100

EL26BBB100F30A Key Features / Benefits:

  • EL26BBB100F30A is suitable for RTLA50 scale lengths up to 6.7 m and is IP64 sealed for high reliability in harsh environments
  • EL26BBB100F30A, when used with RTLA50 scale, is compatible with FASTRACK carrier system for low hysteresis applications and installations that require regular disassembly (contact your local Renishaw representative)
  • EL26BBB100F30A features <10 nm RMS jitter for improved positional stability and excellent motion control

 

About the EVOLUTE series of absolute encoders:

  • Superb installation tolerances and greater dirt immunity for applications that demand not only the highest operational integrity, but where fast installation is critical

  • An optional Advanced Diagnostic Tool ADTa-100 (A-6525-0100) is available for real‑time encoder data feedback during installation or for in-field diagnostics

  • Integral set-up LED on the readhead for simple installation 

  • A CAD model of the EVOLUTE readhead is available from the Renishaw website 

 

Scale compatibility

RTLA50-S (self-adhesive mounting) or RTLA (FASTRACK mounting)

Available online:

A-6186-0100 RTLA50-S (1 m)

A-6186-0050 RTLA50-S (0.5 m)

Shopping security

Powered By Payeezy

Recall your cart