ADTa-100 (Advanced diagnostic tool) for RESOLUTE and EVOLUTE absolute readheads

Product code: A-6525-0100

  • ADTa-100

Price: $388.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

The ADTa-100 is a set-up and diagnostic tool specifically designed to be used with Renishaw's RESOLUTE™ (compatible with RESOLUTE readheads showing the ADT mark only) and EVOLUTE™ absolute encoders. It acquires comprehensive real-time data which is displayed via the user-friendly Renishaw ADT View software interface.

It can be used in a stand-alone mode or connected to a Windows® tablet or a PC via a USB cable in conjunction with the ADT View software and can be powered from the USB port or an external 5 Vdc supply.

Technical table

Readhead accessory typeDiagnostic tools

ADTa-100 + ADT View software Features / benefits:

  • Real-time remote monitoring to aid readhead adjustment
  • Visual indication of signal size
  • Display of signal strength versus position along the full axis
  • DRO output
  • Ability to save data as CSV file
  • Set zero capability
  • Operates in standalone mode or with ADT View software for additional information
  • Visual indication of alarms and warnings
  • Protocol independent

Compatible readheads:

RESOLUTE and EVOLUTE

Shopping security

Powered By Payeezy

Recall your cart