82.6 mm x 82.6 mm corner viewer with M6 thread

Product code: R-VC-7575-6

Price: $57.75

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This corner viewer is used to locate a workpiece in a corner. The serrations allow backlighting along the sides of the workpiece.

It is recommended for use on vision and multi-sensor machines.

Note: Included: socket head cap screws.

Technical table

Fixture typeCorner Viewer
Height (mm)7.0
Length (mm)82.6
MaterialAluminium
Measurement systemMetric
Thickness (mm)19
ThreadM6
Width (mm)82.6

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart