VIONiC™ readhead for rotary encoder diameters > 135 mm (0.2 µm resolution, 20 MHz clocked output)

Product code: V2BJW30D20F

Price: $736.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

V2BJW30D20F is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for rotary encoder system using RESM20 rings with outer diameters > 135 mm.

The VIONiC incremental encoder readhead, when combined with the RESM20 ring, offers highly reliable digital position feedback for superior metrology, smooth motion control due to low sub-divisional error (SDE), and high axis speeds.

Technical table

Cable length (m)3
Cable termination15-way D-type connector
Clocked output frequency (MHz)20
Maximum speed (m/s)3.22
Readhead termination15-way D-type connector
Readhead typeIncremental digital RS422
Resolution (µm)0.2
Scale pitch (µm)20
Sub-divisional error<±15 nm typical

V2BJW30D20F Key Features / Benefits:

  • V2BJW30D20F rotary encoder is compatible with RESM20 rings (diameters > 135 mm)
  • V2BJW30D20F features a reference mark and a 3-state alarm output
  • V2BJW30D20F features a highly dynamic 3 m cable with a 15-way D-type connector cable termination (standard pin out)
  • V2BJW30D20F requires a controller input frequency of at least 20 MHz

 

About the VIONiC series of super-compact digital encoders:

  • Renishaw’s highest performing incremental optical encoder is easy to install with wide set-up tolerances and simple calibration
  • VIONiC readheads combine Renishaw's market proven filtering optics, dynamic signal control and advanced interpolation technology. This provides ultra‑low SDE, excellent dirt immunity, and eliminates the need for separate interfaces
  • An optional Advanced Diagnostic Tool ADTi-100 (A-6195-0100) is available for real‑time encoder data feedback during installation or for in-field diagnostics
  • CAD model of the VIONiC readhead is available from the Renishaw website 

 

Compatible scales:

RESM20

 

Available online:

RESM20USA150
RESM20USA200

Shopping security

Powered By Payeezy

Recall your cart