VIONiC™ readhead for linear encoders (0.1 µm resolution, 20 MHz clocked output)

Product code: V2BCY30D20A

Price: $838.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

V2BCY30D20A is a standard Renishaw VIONiC readhead with a 3 m cable length. This readhead is configured for a linear encoder system using the RTLC20-S or RKLC20-S encoder tape scales.

The VIONiC incremental encoder readhead, when combined with the RTLC20-S or RKLC20-S encoder tape scales, offers highly reliable digital position feedback for superior metrology, smooth motion control due to low Sub Divisional Error (SDE), and high axis speeds.

Technical table

Cable length (m)3
Cable termination15-way D-type connector
Clocked output frequency (MHz)20
Jitter (nm RMS)2.82
Maximum speed (m/s)1.61 m/s
Readhead termination15-way D-type connector
Readhead typeIncremental digital RS422
Resolution (µm)0.1
Scale pitch (µm)20
Sub-divisional error<±15 nm typical

V2BCY30D20A Key Features / Benefits:

  • V2BCY30D20A linear encoder is compatible with RTLC20-S or RKLC20-S scale
  • V2BCY30D20A features a customer selectable reference mark, dual limits and a line driven alarm output
  • V2BCY30D20A features a highly dynamic 3 m cable with a 15-way D-type connector cable termination (standard pin out)
  • V2BCY30D20A requires a controller input frequency of at least 20 MHz

 

About the VIONiC series of super-compact digital encoders:

  • Renishaw’s highest performing incremental optical encoder is easy to install with wide set-up tolerances and simple calibration

  • VIONiC readheads combine Renishaw's market proven filtering optics, dynamic signal control and advanced interpolation technology. This provides ultra‑low SDE, excellent dirt immunity, and eliminates the need for separate interfaces

  • An optional Advanced Diagnostic Tool ADTi-100 (A-6195-0100) is available for real‑time encoder data feedback during installation or for in-field diagnostics

  • A CAD model of the VIONiC readhead is available from the Renishaw website

 

Compatible scales:

RTLC20-S or RKLC20-S (self-adhesive mounting)

Available online:

A-6663-0050, RKLC20-S (0.5 m)
A-6663-0100, RKLC20-S (1 m)
A-6663-0200, RKLC20-S (2 m)
A-9715-0050, RTLC20-S (0.5 m)
A-9715-0100, RTLC20-S (1 m)
A-9715-0200, RTLC20-S (2 m)

Shopping security

Powered By Payeezy

Recall your cart