RESM40 200 mm diameter encoder ring Product code: RESM40USA200 RESM rotary scaleNo description available[0B] RESM rotary scale No description available [0B] Price: $926.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request RESM40USA200 is a 200 mm diameter, 40 µm pitch, stainless steel encoder ring incorporating an IN-TRAC™ optical reference mark, compatible with QUANTiC encoder readheads. Technical tableCoefficient of thermal expansion15.5 ±0.5 μm/m/°CMount typeTaper mountScale pitch (µm)40Scale typeIncrementalTypical installed accuracy (arc seconds ±)4.3Ring outer diameter (mm)200 Technical documentation RESM rotary scale RESM rotary scale The RESM is a one-piece stain less steel ring with 20 μm scale marked directly onto the periphery, featuring the IN-TRAC™ auto-phase optical reference mark. [0B] QUANTiC™ series encoder system QUANTiC™ series encoder system The QUANTiC ™ encoder series provides robust incremental position measurement for linear, partial arc and rotary systems with excellent metrology and wide installation tolerances. This reduces or eliminates the need for mounting adjustment during the installation process. [0B] QUANTiC™ RESM40 angle encoder system QUANTiC™ RESM40 angle encoder system No description available [0B] RESM40 Features / benefits: RESM40 is a one-piece stainless steel ring with 40 µm pitch incremental graduations marked directly on the periphery Patented taper mount simplifies integration and minimises installation errors IN-TRAC™ optical reference mark Wide range of sizes (Ø52 mm to Ø550 mm) Large internal diameter for flexible integration Compatible readheads: QUANTiC rotary readheads (for ring Ø > 135 mm) Available online: QUANTiC Q4BJT30D04FQUANTiC Q4BJX30D10F Related products $21.00 IPA wipes for all encoder system installations (pack of 20) Shopping security Recall your cart