RESM20 115 mm diameter encoder ring

Product code: RESM20USA115

Price: $756.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

RESM20USA115 is a 115 mm diameter, 20 µm pitch, stainless steel encoder ring incorporating an IN-TRAC™ optical reference mark, compatible with VIONiC and TONiC encoder readheads.

Technical table

Coefficient of thermal expansion15.5 ±0.5 μm/m/°C
MaterialStainless steel
Mount typeTaper mounted
Scale pitch (µm)20
Typical installed accuracy (arc seconds ±)6.8
Ring outer diameter (mm)115

RESM20 Features / benefits:

  • RESM20 is a one-piece stainless steel ring with 20 µm pitch incremental graduations marked directly on the periphery
  • Patented taper mount simplifies integration and minimises installation errors
  • IN-TRAC™ optical reference mark
  • Wide range of sizes (Ø52 mm to Ø550 mm)
  • Large internal diameter for flexible integration

Compatible readheads:

VIONiC and TONiC rotary readheads (for ring Ø 60 mm to 135 mm)

Available online:

VIONiC V2CKZ30D10F
VIONiC V2CKY30D20F
TONiC T2011-15A

Shopping security

Powered By Payeezy

Recall your cart