20.0 mm × 20.0 mm × 70.0 mm tower block with M6 thread Product code: R-TB-2025-6 20 mm² x 25 mm tower block with base and M6 threadThis tower block with base is used to position fixturing components vertically.[0B] 20 mm² x 25 mm tower block with base and M6 thread This tower block with base is used to position fixturing components vertically. [0B] Price: $79.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request For use with towers, to mount other fixturing components at planes of 90° to standard mounting holes It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Note: Includes socket cap head screws. Technical tableDepth (mm)20.0Height (mm)35.0Length (mm)68Measurement systemMetricSlot (mm)34.6ThreadM6Width (mm)20.0 Technical documentation M6 Tower block with base M6 Tower block with base M6 Tower block with base [0B] Related products $158.00 25 mm × 25 mm × 150 mm tower (4 sides, 1 row) with M6 thread $158.00 25 mm × 25 mm × 150 mm tower (4 sides, 1 row) with M8 thread $200.00 25 mm × 25 mm × 300 mm tower (4 sides, 1 row) with M6 thread $68.25 15.9 mm × 15.9 mm × 41.3 mm tower block with M4 thread $94.50 25.0 mm × 25.0 mm × 88.9 mm tower block with M8 thread Shopping security Recall your cart