15.9 mm × 15.9 mm × 41.3 mm tower block with M4 thread Product code: R-TB-1619-4 16 mm² x 19 mm tower block with base and M4 threadThis tower block with base is used to position fixturing components vertically.[0B] 16 mm² x 19 mm tower block with base and M4 thread This tower block with base is used to position fixturing components vertically. [0B] Fixturing example on an acrylic plate showing a tower block with base Fixturing example for ecommerce. [0B] Price: $68.25 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request For use with towers, to mount other fixturing components at planes of 90° to standard mounting holes It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Note: Includes socket cap head screws. Technical tableDepth (mm)15.9Height (mm)25.0Length (mm)41.3MaterialAluminiumMeasurement systemMetricSlot (mm)15.0ThreadM4Width (mm)15.9 Technical documentation M4 Tower block with base M4 Tower block with base M4 Tower block with base [0B] Related products $158.00 25 mm × 25 mm × 150 mm tower (4 sides, 1 row) with M6 thread $158.00 25 mm × 25 mm × 150 mm tower (4 sides, 1 row) with M8 thread $200.00 25 mm × 25 mm × 300 mm tower (4 sides, 1 row) with M6 thread $79.00 20.0 mm × 20.0 mm × 70.0 mm tower block with M6 thread $94.50 25.0 mm × 25.0 mm × 88.9 mm tower block with M8 thread Shopping security Recall your cart