Micro V spring clamp for use with M4 fixturing components

Product code: R-CSVM-4

Price: $188.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

The clamp has an adjustable spring arm for different diameter workpieces and also an adjustable end stop.

Two interchangeable clamp inserts are included (rubber for delicate workpieces and steel for general use).

Technical table

Clamp width (mm)12.5
Fixture typeSpring clamp
Height (mm)48.6
Length (mm)75.0
Measurement systemMetric
Slot length (mm)0
ThreadM4
Width (mm)12.5

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart