Ø19.1 mm × 25.0 mm spring pusher standoff clamp with M8 thread

Product code: R-CSPS-1925-8

Price: $53.75

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This spring pusher standoff clamp is designed to fixture workpieces in tight spaces, removing the need for tension clamps. It is ideal for positioning workpieces and profile clamping on circular components. It is manufactured from 303 grade stainless steel that gives excellent corrosion resistance and improved durability. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines.

Technical table

Diameter (mm)19.1
Fixture typeSpring clamp
Height (mm)25.0
Measurement systemMetric
Pusher height (mm)10.7
ThreadM8
Tip width10.7

Shopping security

Powered By Payeezy

Recall your cart