Rotational angle vice for use with M4, M6 and 1/4-20 fixturing components Product code: R-CRAV R-CRAV rotational angle viceR-CRAV rotational angle vice with open jaw[0B] R-CRAV rotational angle vice R-CRAV rotational angle vice with open jaw [0B] Price: $1,024.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request A flexible and versatile vice that allos variable orientation of your workpieces. Provides quick convenient staging for a variety of workpieces, can be mounted directly on the rails of your comparator. Pivot range from 0° to 90° and rotational to 360°. The standard jaws are steel as standard but aluminum jaws are available as an option. This is a universal component suitable for thread sizes M4, M6 and 1/4-20. Note: Dowels are included for clamping workpieces with minimum surface contact.This is a universal component suitable for thread sizes M4, M6 and 1/4-20.*Dovetail nuts not included as standard, please contact your local office Technical tableDiameter (mm)106.4Fixture typeViceHeight (mm)91.8Height (in)3.61MaterialAluminiumMeasurement systemMultipleThreadMultiple Shopping security Recall your cart