127.7 mm × 39.8 mm × 44.9 mm Hold down clamp

Product code: R-CH-107

Price: $77.75

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Used to clamp a workpiece with more clamping force than standard tension clamps.

Note: Includes M6, M8 and 1/4-20 socket cap head screws and washers.

Technical table

Adjustable (mm)14.2
Clamp length (mm)127.7
Clamp width (mm)39.8
Fixture typeHold down clamp
Height (mm)44.9
Measurement systemMetric
Slot length (mm)28.6
ThreadMultiple

Shopping security

Powered By Payeezy

Recall your cart