Adjustable micro V for use with M4 fixturing components Product code: R-AVM-4 Adjustable micro V for use with M4 fixturing componentsThis adjustable micro V is used to fixture cylindrical parts less than Ø6.5 mm.[0B] Adjustable micro V for use with M4 fixturing components This adjustable micro V is used to fixture cylindrical parts less than Ø6.5 mm. [0B] Price: $137.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This adjustable micro V is used to fixture cylindrical parts less than Ø6.5 mm. It is recommended for use on vision and multi-sensor machines. Technical tableHeight (mm)8.0Length (mm)25.7MaterialAluminiumMeasurement systemMetricSlot (mm)11.0ThreadM4Width (mm)23.8 Technical documentation N-R-AVM-4 N-R-AVM-4 Web shop technical drawing [0B] Related products $89.25 Adjustable slide with acrylic extension and M4 thread $99.75 45° adjustable slide mirror for use with M4 fixturing components $39.00 Ø25.1 mm × 25.0 mm adjustable V post with M6 thread $39.00 Ø25.1 mm × 25.0 mm adjustable V post with M8 thread $179.00 25.4 mm × 50.8 mm × 76.2 mm adjustable angle plate with M4 thread Shopping security Recall your cart