Adjustable slide with acrylic extension and M4 thread

Product code: R-ASAE-4

  • Adjustable extension slide with M4 thread

Price: $89.25

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

This adjustable slide with acrylic extension lets you screw any component onto the acrylic slide to extend the reach of the component. It can also be used to push workpieces into a corner in vision applications. It is recommended for use on vision and multi-sensor machines.

Note: Included: socket head cap screws.

Technical table

Adjustable angle (degree)185
Height (mm)10.0
Length (mm)82.3
Slot (mm)25.4
Spacing34.5
ThreadM4
Width (mm)12.7

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart