Taper shank: shank specification BT-1982, taper ISO 30 Product code: M-2045-0077 Taper Shank: Shank specification BT-1982, Taper ISO 40This shank is designed to secure the probe into the an ISO 40 taper machine tool spindle. Shank gauge length A: 32.00 mm (1.260 inches) and it is suitable for OMP60 / RMP60 / RMP600 (when not used in shank switch configuration), MP11, MP12, MP700 and MP700E probes[0B] Taper Shank: Shank specification BT-1982, Taper ISO 40 This shank is designed to secure the probe into the an ISO 40 taper machine tool spindle. Shank gauge length A: 32.00 mm (1.260 inches) and it is suitable for OMP60 / RMP60 / RMP600 (when not used in shank switch configuration), MP11, MP12, MP700 and MP700E probes [0B] Price: $422.00 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This shank is designed to secure the probe into BT ISO 30 taper machine tool spindle. Shank gauge length 27.50 mm (1.083 inches), and it is suitable for OSP60, OMP60, OMP600, RMP60 and RMP600 (when not used in shank switch configuration). Technical tableGauge length A (mm)27.5Shank typeTaperTaper30 Related products $422.00 Taper shank: shank specification BT-1982, taper ISO 40 $422.00 Taper shank: shank specification BT-1982, taper ISO 50 Shopping security Recall your cart