Taper shank: shank specification BT-1982, taper ISO 40

Product code: M-2045-0027

  • Taper Shank: Shank specification BT-1982, Taper ISO 40
  • Taper Shank: Shank specification BT-1982, Taper ISO 40

Price: $422.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request
This shank is designed to secure the probe into a BT ISO 40 taper machine tool spindle. Shank gauge length 32.00 mm (1.260 inches), and it is suitable for OSP60, OMP60, OMP600, RMP60 and RMP600 (when not used in shank switch configuration).

Technical table

Gauge length A (mm)32
Shank typeTaper
Taper40

Shopping security

Powered By Payeezy

Recall your cart