RTLA30-S linear encoder tape scale (30 µm scale pitch, for RESOLUTE™ readheads)

Product code: A-9763-0050

Price: $294.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

A-9763-0050 is a 0.5 m (500 mm) length of RTLA30-S absolute encoder tape scale, compatible with RESOLUTE encoder readheads.

RTLA30-S is a 30 µm pitch low-profile stainless steel tape scale.

RTLA30-S is applied to the substrate with self-adhesive backing tape, which is formulated to enable the scale to expand independently of the machine substrate. To complete the installation, the scale is clamped at one point to provide a datum position. 

Technical table

Coefficient of thermal expansion10.1 µm/m/°C
MaterialStainless steel
Mount typeSubstrate independent
Scale length (m)500
Scale pitch (µm)30
Scale typeTape

RTLA30-S  Features / Benefits:

  • Quick and simple application using Renishaw's scale applicator 

  • Low-profile stainless steel tape scale
  • High solvent immunity
  • Cut-to-length flexibility 

 

Compatible readheads:

RESOLUTE

Available online:

RESOLUTE RL32BBT050B30A

RESOLUTE RL32BBT050B30F

RESOLUTE RL26BBT050B30F

RESOLUTE RL26BBT050B30A

 

For more details on this and other Renishaw encoder scales please visit our scales page

Shopping security

Powered By Payeezy

Recall your cart