RKLC40-S linear encoder tape scale (40 µm scale pitch for QUANTiC™ readheads) Product code: A-6665-0500 RKLC40 5 m (annotated)A-6665-0500[0B] RKLC40 5 m (annotated) A-6665-0500 [0B] Price: $1,796.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request A-6665-0500 is a 5 m (5000 mm) length of RKLC40-S incremental encoder tape scale, compatible with QUANTiC encoder readheads.RKLC40-S is a 40 µm pitch low-profile stainless steel tape scale.RKLC40-S is applied with self-adhesive backing tape and mastered to the machine substrate using rigidly fixed end clamps.Can be used in linear or partial arc applications. Technical tableAccuracy (± µm)15Coefficient of thermal expansionMatches that of substrate (when end clamps used)MaterialStainless steelMount typeSubstrate masteredScale length (m)5000Scale pitch (µm)40Scale typeNarrow Tape RKLC40-S Features / benefits:Quick and simple application using Renishaw's scale applicator Narrow, low-profile, highly flexible stainless steel tape scale For linear or partial arc applications with a minimum radius of 26 mm Customer selectable IN-TRAC™ reference mark every 50 mm Cut-to-length flexibility High solvent immunityCompatible readheads:QUANTiCAvailable online: QUANTiC Q4BCD30D08EQUANTiC Q4BCZ30D12EQUANTiC Q4BCA30L00TFor more details on this and other Renishaw encoder scales please visit our scales page Related products $35.00 Scale applicator for RKLC self-adhesive scales with TONiC™, VIONiC™ or QUANTiC™ encoder readheads $20.00 Encoder scale end clamp kit for RKL encoder scale installation $21.00 IPA wipes for all encoder system installations (pack of 20) $5.00 RGG-2 epoxy adhesive (sachet) $422.00 Guillotine for cutting RKL and RTL linear encoder scales $176.00 Shears for cutting RKL and RTL linear encoder scales $62.00 Replacement blades for scale shears Shopping security Recall your cart