RKLC40-S linear encoder tape scale (40 µm scale pitch for QUANTiC™ readheads)

Product code: A-6665-0100

Price: $363.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

A-6665-0100 is a 1 m (1000 mm) length of RKLC40-S incremental encoder tape scale, compatible with QUANTiC encoder readheads.

RKLC40-S is a 40 µm pitch low-profile stainless steel tape scale.

RKLC40-S is applied with self-adhesive backing tape and mastered to the machine substrate using rigidly fixed end clamps.

Can be used in linear or partial arc applications.

Technical table

Accuracy (± µm)15
Coefficient of thermal expansionMatches that of substrate (when end clamps used)
MaterialStainless steel
Mount typeSubstrate mastered
Scale length (m)1000
Scale pitch (µm)40
Scale typeNarrow Tape

RKLC40-S Features / benefits:

  • Quick and simple application using Renishaw's scale applicator
     
  • Narrow, low-profile, highly flexible stainless steel tape scale
     
  • For linear or partial arc applications with a minimum radius of 26 mm
     
  • Customer selectable IN-TRAC™ reference mark every 50 mm
     
  • Cut-to-length flexibility 
     
  • High solvent immunity

Compatible readheads:

QUANTiC

Available online: 

QUANTiC Q4BCD30D08E
QUANTiC Q4BCZ30D12E
QUANTiC Q4BCA30L00T

For more details on this and other Renishaw encoder scales please visit our scales page

Shopping security

Powered By Payeezy

Recall your cart