M3 1/4 star stylus, Ø3 mm silicon nitride ball, carbon fibre stem, ML 21 mm, for Zeiss applications

Product code: A-5555-3881


Quantity Price
1+ $162.00
5+ $153.90
10+ $145.80

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 1/4 star stylus XXT thermostable.

Equivalent to Zeiss part number 626103-0312-030.

Note: measurement length is to end of ball.

Technical table

ThreadM3
DG/D (mm)5.00
DK (mm)3.00
DS (mm)2.00
L (mm)30.00
ML (mm)21.00
Weight (g)0.9 mm

Shopping security

Powered By Payeezy

Recall your cart