M3 1/4 star stylus, Ø3 mm ruby ball, carbon fibre stem, ML 11 mm, for Zeiss applications

Product code: A-5555-1273


Quantity Price
1+ $157.00
5+ $149.15
10+ $141.30

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 1/4 star stylus XXT thermostable.

Equivalent to Zeiss part number 626103-0302-020.

Note: measurement length is to end of ball.

Technical table

ThreadM3
DG/D (mm)5.00
DK (mm)3.00
DS (mm)2.00
L (mm)20.00
ML (mm)11.00
Weight (g)0.80

Shopping security

Powered By Payeezy

Recall your cart