M5 Ø10 mm silicon nitride ball, thermostable carbon fibre stem, L 65.5 mm, ML 52.5 mm, for Zeiss applications

Product code: A-5555-3824


Quantity Price
1+ $177.00
5+ $168.15
10+ $159.30

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to Zeiss part number: 626105-1021-118.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)10
Stem materialCarbon fibre
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)10.00
DS (mm)6.00
L (mm)118.00
ML (mm)105.5
Weight (g)14.5

Shopping security

Powered By Payeezy

Recall your cart