M5 Ø8 mm silicon nitride ball, thermostable carbon fibre stem, L 200 mm, ML 187 mm, for Zeiss applications

Product code: A-5555-1179


Quantity Price
1+ $199.00
5+ $189.05
10+ $179.10

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to Zeiss part number: 626105-0821-200.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)8
Stem materialCarbon fibre
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)8.00
DS (mm)6.00
L (mm)200.00
ML (mm)187.00
Weight (g)13.00

Shopping security

Powered By Payeezy

Recall your cart