M5 Ø10 mm silicon nitride ball, tungsten carbide stem, L 150 mm, ML 135 mm, for Zeiss applications

Product code: A-5555-3804


Quantity Price
1+ $111.00
5+ $105.45
10+ $99.90

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for Zeiss applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)10
Stem materialTungsten carbide
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)10.0
DS (mm)6.0
L (mm)150.0
ML (mm)135.0
Weight (g)60

Shopping security

Powered By Payeezy

Recall your cart