M5 Ø0.25 mm ruby ball, tungsten carbide stem, L 32 mm, ML 12 mm, for Zeiss applications

Product code: A-5555-2405


Quantity Price
1+ $134.00
5+ $127.30
10+ $120.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for Zeiss applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)0.25
Length (mm)32
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)0.25
DS (mm)1.0
DS1 (mm)0.18
L (mm)32.00
ML (mm)12.0
ML1 (mm)2.3
Weight (g)6.5

Shopping security

Powered By Payeezy

Recall your cart