M5 Ø8 mm silicon nitride ball, tungsten carbide stem, L 100 mm, ML 87 mm, for Zeiss applications

Product code: A-5555-3799


Quantity Price
1+ $89.00
5+ $84.55
10+ $80.10

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to Zeiss part number: 626115-0801-100.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)8
Stem materialTungsten carbide
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)8.0
DS (mm)6.0
L (mm)100.00
ML (mm)87.00
Weight (g)39.9

Shopping security

Powered By Payeezy

Recall your cart