M5 Ø8 mm silicon nitride ball, tungsten carbide stem, L 63.5 mm, ML 50.5 mm, for Zeiss applications

Product code: A-5555-3797


Quantity Price
1+ $74.00
5+ $70.30
10+ $66.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to Zeiss part number: 626115-0800-064.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)7
Stem materialTungsten carbide
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)8.0
DS (mm)6.0
L (mm)63.50
ML (mm)50.50
Weight (g)36.6

Shopping security

Powered By Payeezy

Recall your cart