M3 Ø0.25 mm ruby ball, tungsten carbide stem, L 22 mm, ML1/ML 2.3/9.0 mm, for Zeiss applications

Product code: A-5555-2447

  • M3 straight stylus

Quantity Price
1+ $190.00
5+ $180.50
10+ $171.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)0.25
Stem materialTungsten carbide
ThreadM3
Tip materialRuby
DG/D (mm)4.00
DK (mm)0.25
DS (mm)1.0
DS1 (mm)0.18
L (mm)22.00
ML (mm)9.0
ML1 (mm)2.3
Weight (g)1.00

Shopping security

Powered By Payeezy

Recall your cart