M3 Ø2.5 mm ruby ball, tungsten carbide stem, L 40 mm, ML 31 mm, for Zeiss applications

Product code: A-5004-3428


Quantity Price
1+ $64.00
5+ $60.80
10+ $57.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Equivalent to Zeiss part number: 6261130250-040.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)2.5
Stem materialTungsten carbide
ThreadM3
Tip materialRuby
DG/D (mm)5.00
DK (mm)2.5
DS (mm)1.5
L (mm)40.00
ML (mm)31.00
Weight (g)2.00

Shopping security

Powered By Payeezy

Recall your cart