M3 XXT Ø6 mm ruby ball, carbon fibre stem, L 100 mm, ML 91 mm, for Zeiss applications

Product code: A-5555-1115


Quantity Price
1+ $129.00
5+ $122.55
10+ $116.10

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus XXT thermostable.

Equivalent to Zeiss part number: 626103-0600-100.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)6
Stem materialCarbon fibre
ThreadM3
Tip materialRuby
DG/D (mm)5.00
DK (mm)6.00
DS (mm)3.5
L (mm)100.00
ML (mm)91.00
Weight (g)2.4

Shopping security

Powered By Payeezy

Recall your cart

loading