M3 XXT Ø6 mm ruby ball, carbon fibre stem, L 50 mm, ML 40 mm, for Zeiss applications

Product code: A-5004-3429


Quantity Price
1+ $126.00
5+ $119.70
10+ $113.40

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus XXT thermostable.

Equivalent to Zeiss part number: 626103-0600-050.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)6
Stem materialCarbon fibre
ThreadM3
Tip materialRuby
DG/D (mm)5.00
DK (mm)6.00
DS (mm)3.5
L (mm)50.00
ML (mm)40.00
Weight (g)1.5

Shopping security

Powered By Payeezy

Recall your cart