M2 Ø1 mm ruby ball, tungsten carbide stem, L 10.5 mm, ML 6.5 mm, for Zeiss applications

Product code: A-5555-0308

  • M2 straight stylus

Quantity Price
1+ $36.00
5+ $34.20
10+ $32.40

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M2 straight stylus.

Equivalent to Zeiss part number: 602030-8006-000.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)1
Stem materialTungsten carbide
ThreadM2
Tip materialRuby
DG/D (mm)3.00
DK (mm)1.00
DS (mm)0.8
L (mm)10.5
ML (mm)6.5
Weight (g)0.3

Shopping security

Powered By Payeezy

Recall your cart