M2 4-way star, Ø2 mm ruby ball, ML 4.5 mm, stainless steel stem, for Zeiss applications

Product code: A-5555-0295


Quantity Price
1+ $133.00
5+ $126.35
10+ $119.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M2 4-way ruby tipped star stylus.

Equivalent to Zeiss part number: 602030-8010-000.

Note: measurement length is to end of ball.

Technical table

Holder materialStainless steel
Stem materialStainless steel
ThreadM2
Tip materialRuby
DG/D (mm)22.00
DK (mm)2.00
DS (mm)5.50
L (mm)1.40
ML (mm)4.50
Weight (g)1.00

Shopping security

Powered By Payeezy

Recall your cart