M3 180° 1/2 star stylus, Ø3 mm ruby ball, carbon fibre stem, ML 21 mm, for Zeiss applications

Product code: A-5555-3888


Quantity Price
1+ $314.00
5+ $298.30
10+ $282.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 1/2 star stylus XXT 180° thermostable.

Equivalent to Zeiss part number: 626103-0304-030.

Note: measurement length is to end of ball.

Technical table

ThreadM3
DG/D (mm)5.00
DK (mm)3.00
DS (mm)2.00
L (mm)30.00
ML (mm)21.00
Weight (g)1.50

Shopping security

Powered By Payeezy

Recall your cart