M5 stylus for star configuration, Ø1 mm ruby ball, tungsten carbide stem, ML1/ML 5.0/13.5 mm, for Zeiss applications

Product code: A-5555-0088


Quantity Price
1+ $55.00
5+ $52.25
10+ $49.50

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 stylus for star configuration.

Equivalent to Zeiss part number: 600342-8254-000.

Equivalent to Q-Mark part number: MSA-1023.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)1
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)1.00
DS (mm)1.00
DS1 (mm)0.80
L (mm)22.50
ML (mm)13.50
ML1 (mm)5.00
Weight (g)6.00

Shopping security

Powered By Payeezy

Recall your cart