M5 Stylus for star configuration, Ø0.5 mm ruby ball, tungsten carbide stem, ML1/ML 2.5/13.00 mm, for Zeiss applications

Product code: A-5555-0085


Quantity Price
1+ $64.00
5+ $60.80
10+ $57.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 stylus for star configuration.

Equivalent to Zeiss part number: 600342-8251-000.

Equivalent to Q-Mark part number: MSA-0522-Ruby.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)0.5
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)0.50
DS (mm)1.00
DS1 (mm)0.30
L (mm)22.00
ML (mm)13.00
ML1 (mm)2.50
Weight (g)6.00

Shopping security

Powered By Payeezy

Recall your cart