M5 Ø2 mm ruby ball, tungsten carbide stem, L 44 mm, ML 19 mm, for Zeiss applications Product code: A-5555-0059 Straight Zeiss stylusTechnical drawing for a straight Zeiss stylus.[0B] Straight Zeiss stylus Technical drawing for a straight Zeiss stylus. [0B] Quantity Price 1+ $69.00 5+ $65.55 10+ $62.10 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M5 straight stylus.Equivalent to Zeiss part number: 602030-8067-000.Equivalent to Q-Mark part number: ARG-2044.Note: measurement length is to end of ball. Technical tableBall diameter (mm)2Stem materialTungsten carbideThreadM5Tip materialRubyDG/D (mm)11.00DK (mm)2.0DS (mm)1.5L (mm)44ML (mm)19.00Weight (g)8.0 Related products $69.00 M5 Ø1.5 mm ruby ball, tungsten carbide stem, L 44 mm, ML 19 mm, for Zeiss applications $66.00 M5 Ø2 mm ruby ball, tungsten carbide stem, L 32 mm, ML 12 mm, for Zeiss applications $67.00 M5 Ø2 mm ruby ball, tungsten carbide stem, L 58 mm, ML 33 mm, for Zeiss applications $66.00 M5 Ø2.5 mm ruby ball, tungsten carbide stem, L 32 mm, ML 12 mm, for Zeiss applications $69.00 M5 Ø2.5 mm ruby ball, tungsten carbide stem, L 44 mm, ML 19 mm, for Zeiss applications Shopping security Recall your cart