M5 Ø2.5 mm ruby ball, tungsten carbide stem, L 44 mm, ML 19 mm, for Zeiss applications

Product code: A-5555-0062


Quantity Price
1+ $69.00
5+ $65.55
10+ $62.10

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to Zeiss part number: 602030-8070-000.

Equivalent to Q-Mark part number: ARG-2544.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)2.5
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)2.5
DS (mm)1.5
L (mm)44.00
ML (mm)19.00
Weight (g)8.0

Shopping security

Powered By Payeezy

Recall your cart